IESNA:LM-63-2002
[TEST]P1389453
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14388.9
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
102.6 142.1 221.0 422.3 923.5 1330.0 1645.7 1910.1 2186.4 2506.0 2912.5 3429.5 4135.9 5339.6 6898.5 8587.6 10529.3 11871.1 
12273.6 11811.9 10758.2 9771.5 8824.4 7656.2 4996.3 2549.4 1353.7 1030.0 939.3 923.5 903.7 678.8 335.5 252.6 82.9 31.6 0.0 
102.6 138.1 213.1 434.1 907.7 1349.7 1641.7 1902.2 2182.4 2529.7 2916.5 3425.6 4143.8 5268.6 6934.0 8646.8 10474.0 11823.7 
12321.0 11890.8 10848.9 9878.1 8840.2 7656.2 5114.7 2502.1 1385.2 1041.9 943.2 919.5 903.7 682.7 331.5 248.6 82.9 31.6 0.0 
102.6 138.1 205.2 398.6 836.7 1274.7 1637.8 1890.4 2186.4 2525.8 2916.5 3433.5 4076.7 4984.4 6527.5 8429.7 10462.2 11906.6 
12530.1 12328.9 11444.9 10580.6 9372.9 8046.9 5904.0 3086.2 1665.4 1148.4 970.8 919.5 895.9 813.0 339.4 240.7 98.7 39.5 0.0 
102.6 134.2 197.3 347.3 734.0 1156.3 1578.6 1874.6 2158.7 2486.3 2896.7 3319.0 3851.8 4530.6 5702.7 7553.6 9886.0 11930.3 12810.3 
12901.1 12443.3 11898.7 10947.6 9148.0 6989.3 4128.0 2273.2 1408.9 1049.8 927.4 872.2 805.1 339.4 217.1 110.5 51.3 0.0 
102.6 134.2 181.5 288.1 584.1 986.6 1420.7 1783.8 2060.1 2395.5 2738.9 3109.8 3579.5 4061.0 4700.3 5848.7 7857.5 10663.4 12755.1 
13485.2 13311.6 12924.8 12849.8 12238.1 10032.0 6507.8 3386.1 1993.0 1243.1 888.0 710.4 635.4 390.7 197.3 138.1 75.0 0.0 
102.6 130.2 165.8 240.7 410.4 761.7 1160.3 1554.9 1910.1 2194.3 2529.7 2888.8 3244.0 3682.1 4167.5 4818.7 5789.5 7569.4 10627.9 
13208.9 14239.0 14100.9 13627.3 13856.2 13544.4 11898.7 7320.8 3240.1 1519.4 880.1 572.2 438.1 331.5 185.5 153.9 106.6 0.0 
102.6 126.3 150.0 189.4 272.3 442.0 765.6 1112.9 1507.6 1882.5 2214.0 2517.9 2877.0 3255.9 3642.6 4147.8 4826.6 5773.7 7159.0 
9471.6 12470.9 14598.1 15233.5 14933.6 14771.8 14795.4 13737.8 9597.9 4214.9 1610.2 647.2 398.6 296.0 236.8 193.4 157.9 0.0 
102.6 118.4 134.2 153.9 189.4 244.7 351.2 548.6 848.5 1184.0 1531.2 1921.9 2300.8 2687.6 3066.4 3480.8 4001.8 4625.3 5454.1 6586.7 
8260.0 10383.2 12956.4 15312.4 15880.7 15576.8 15233.5 14061.4 11208.1 6117.1 2632.3 872.2 414.4 315.7 256.5 221.0 0.0 
102.6 118.4 134.2 150.0 181.5 228.9 323.6 501.2 777.5 1093.2 1440.5 1811.4 2202.1 2592.9 2979.6 3390.0 3895.2 4495.1 5308.0 6476.2 
8003.5 10028.1 12565.7 15012.5 15896.5 15608.4 15170.4 14089.0 11740.8 6807.7 2991.4 998.5 414.4 323.6 268.4 232.8 0.0 
102.6 114.4 122.3 130.2 138.1 153.9 173.6 213.1 268.4 367.0 528.8 741.9 1018.2 1306.3 1653.6 2024.6 2446.8 2999.3 3630.8 4435.9 5525.1 
6697.2 8283.7 10146.5 12628.8 14242.9 13548.3 11610.6 8887.5 6018.4 3986.0 2375.8 1310.2 631.4 268.4 260.5 0.0 
102.6 106.6 110.5 110.5 110.5 110.5 110.5 110.5 110.5 118.4 126.3 142.1 161.8 193.4 228.9 288.1 371.0 505.2 706.4 1014.3 1452.3 1933.8 2474.5 2877.0 
3220.3 3891.3 4905.5 5371.2 4834.5 3804.4 2774.4 1973.3 1235.3 465.7 71.0 23.7 0.0 
102.6 106.6 106.6 102.6 102.6 98.7 94.7 90.8 90.8 90.8 90.8 90.8 94.7 98.7 106.6 114.4 134.2 169.7 236.8 343.3 497.3 619.6 623.5 505.2 
430.2 556.5 911.6 1345.8 1393.1 1041.9 568.3 272.3 110.5 43.4 19.7 11.8 0.0 
102.6 102.6 98.7 94.7 90.8 90.8 82.9 78.9 75.0 75.0 75.0 71.0 71.0 67.1 67.1 67.1 71.0 78.9 102.6 153.9 205.2 209.2 130.2 82.9 59.2 51.3 
43.4 43.4 39.5 35.5 31.6 19.7 15.8 15.8 11.8 11.8 0.0 
102.6 98.7 90.8 82.9 78.9 78.9 71.0 67.1 59.2 51.3 47.4 43.4 39.5 35.5 27.6 23.7 19.7 15.8 15.8 15.8 11.8 7.9 7.9 3.9 3.9 3.9 7.9 7.9 3.9 7.9 7.9 7.9 7.9 
7.9 11.8 11.8 0.0 
102.6 90.8 82.9 75.0 71.0 63.1 55.3 43.4 35.5 31.6 23.7 19.7 11.8 11.8 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 7.9 7.9 
7.9 0.0 
102.6 86.8 75.0 67.1 63.1 51.3 43.4 31.6 23.7 15.8 11.8 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 7.9 7.9 
0.0 
102.6 82.9 71.0 63.1 55.3 43.4 31.6 23.7 15.8 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 
0.0 
102.6 82.9 71.0 59.2 51.3 39.5 27.6 19.7 11.8 7.9 3.9 0.0 0.0 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 
0.0 
102.6 82.9 71.0 59.2 47.4 39.5 23.7 15.8 11.8 3.9 0.0 0.0 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
102.6 82.9 71.0 59.2 47.4 39.5 27.6 19.7 11.8 3.9 0.0 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
102.6 82.9 71.0 59.2 51.3 39.5 27.6 19.7 15.8 7.9 7.9 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 0.0 
0.0 
102.6 82.9 71.0 59.2 47.4 39.5 27.6 19.7 15.8 7.9 7.9 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
